Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 22312EMW841 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 N69000 lbf | Static Radial Load Rating (C0) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22213EMC3 | Bore (d) N/A 65 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 N45900 lbf | Static Radial Load Rating (C0) N/A 198000 N44600 lbf | Thermal Reference Speed - Grease N/A 4300 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22213EMW33 | Bore (d) N/A 65 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 N45900 lbf | Static Radial Load Rating (C0) N/A 198000 N44600 lbf | Thermal Reference Speed - Grease N/A 4300 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22213EMW33C3 | Bore (d) N/A 65 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 N45900 lbf | Static Radial Load Rating (C0) N/A 198000 N44600 lbf | Thermal Reference Speed - Grease N/A 4300 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22213KEMW33 | Bore (d) N/A 65 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 N45900 lbf | Static Radial Load Rating (C0) N/A 198000 N44600 lbf | Thermal Reference Speed - Grease N/A 4300 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22213KEMW33C3 | Bore (d) N/A 65 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 N45900 lbf | Static Radial Load Rating (C0) N/A 198000 N44600 lbf | Thermal Reference Speed - Grease N/A 4300 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EMW33W800 | Bore (d) N/A 65 mm | O.D. (D) N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 346000 N77800 lbf | Static Radial Load Rating (C0) N/A 344000 N77400 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EMW33W800C4 | Bore (d) N/A 65 mm | O.D. (D) N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 346000 N77800 lbf | Static Radial Load Rating (C0) N/A 344000 N77400 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EMW800C4 | Bore (d) N/A 65 mm | O.D. (D) N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 346000 N77800 lbf | Static Radial Load Rating (C0) N/A 344000 N77400 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313KEMW33W800C4 | Bore (d) N/A 65 mm | O.D. (D) N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 346000 N77800 lbf | Static Radial Load Rating (C0) N/A 344000 N77400 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EMW33 | Bore (d) N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 346000 N77800 lbf | Static Radial Load Rating (C0) N/A 344000 N77400 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EMW33C3 | Bore (d) N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 346000 N77800 lbf | Static Radial Load Rating (C0) N/A 344000 N77400 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EMW33C4 | Bore (d) N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 346000 N77800 lbf | Static Radial Load Rating (C0) N/A 344000 N77400 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313KEMW33C3 | Bore (d) N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 346000 N77800 lbf | Static Radial Load Rating (C0) N/A 344000 N77400 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313KEMW33C4 | Bore (d) N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 346000 N77800 lbf | Static Radial Load Rating (C0) N/A 344000 N77400 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313KEMW33 | Bore (d) N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 346000 N77800 lbf | Static Radial Load Rating (C0) N/A 344000 N77400 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EMC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 N49200 lbf | Static Radial Load Rating (C0) N/A 205000 N46000 lbf | Thermal Reference Speed - Grease N/A 4000 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EMW33C3 | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 N49200 lbf | Static Radial Load Rating (C0) N/A 205000 N46000 lbf | Thermal Reference Speed - Grease N/A 4000 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EMWSLBC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 N49200 lbf | Static Radial Load Rating (C0) N/A 205000 N46000 lbf | Thermal Reference Speed - Grease N/A 4000 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EM | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 N49200 lbf | Static Radial Load Rating (C0) N/A 205000 N46000 lbf | Thermal Reference Speed - Grease N/A 4000 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314EMW33W800 | Bore (d) N/A 70 mm | O.D. (D) N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 414000 N93100 lbf | Static Radial Load Rating (C0) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314EMW33W800C2 | Bore (d) N/A 70 mm | O.D. (D) N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 414000 N93100 lbf | Static Radial Load Rating (C0) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314EMW33W800C4 | Bore (d) N/A 70 mm | O.D. (D) N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 414000 N93100 lbf | Static Radial Load Rating (C0) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314EMW800C4 | Bore (d) N/A 70 mm | O.D. (D) N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 414000 N93100 lbf | Static Radial Load Rating (C0) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314KEMW33W800C4 | Bore (d) N/A 70 mm | O.D. (D) N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 414000 N93100 lbf | Static Radial Load Rating (C0) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |