COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
976 - 1000 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 130 mm5.118 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 130 mm5.118 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 130 mm5.118 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 130 mm5.118 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 580 mm22.8350 in N/A 175 mm6.8900 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 670 rpm N/A 740 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 580 mm22.8350 in N/A 175 mm6.8900 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 670 rpm N/A 740 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 580 mm22.8350 in N/A 175 mm6.8900 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 670 rpm N/A 740 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
976 - 1000 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »