Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
2001 - 2014 of 2014 | Results Per Page | View | Unit of Measure
« 41 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

239/950YMBW33W45A N/A 950 mm N/A 1250 mm49.2130 in N/A 20500000 N4610000 lbf N/A 8700000 N1950000 lbf N/A 260 rpm N/A 230 rpm N/A CAD Icon (for items table)
239/950KYMBW906AC3 N/A 950 mm N/A 1250 mm49.2130 in N/A 20500000 N4610000 lbf N/A 8700000 N1950000 lbf N/A 260 rpm N/A 230 rpm N/A CAD Icon (for items table)
230/950KYMBW507C08 N/A 950 mm N/A 1360 mm53.543 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 240 rpm N/A 220 rpm N/A CAD Icon (for items table)
230/950YMDW896W40C0 N/A 950 mm N/A 1360 mm53.543 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 250 rpm N/A 230 rpm N/A CAD Icon (for items table)
230/950YMDW896W40C2 N/A 950 mm N/A 1360 mm53.543 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 250 rpm N/A 230 rpm N/A CAD Icon (for items table)
240/950KYMDW45BW848C3 N/A 950 mm N/A 1360 mm53.543 in N/A 40800000 N9180000 lbf N/A 18100000 N4070000 lbf N/A 150 rpm N/A 140 rpm N/A CAD Icon (for items table)
238/1000YMBW45AW805C2 N/A 1000 mm N/A 1220 mm48.0320 in N/A 14100000 N3180000 lbf N/A 5270000 N1190000 lbf N/A 130 rpm N/A 120 rpm N/A CAD Icon (for items table)
238/1060YMDW33W37 N/A 1060 mm N/A 1280 mm50.3940 in N/A 14600000 N3290000 lbf N/A 5340000 N1200000 lbf N/A 120 rpm N/A 110 rpm N/A CAD Icon (for items table)
239/1120YMBW885C6 N/A 1120 mm N/A 1460 mm57.4800 in N/A 26700000 N6010000 lbf N/A 11200000 N2530000 lbf N/A 190 rpm N/A 170 rpm N/A CAD Icon (for items table)
238/1180KYMBW33W904C4 N/A 1180 mm N/A 1420 mm55.9060 in N/A 17600000 N3960000 lbf N/A 6330000 N1420000 lbf N/A 100 rpm N/A 90 rpm N/A CAD Icon (for items table)
238/1180YMBW20W45A N/A 1180 mm N/A 1420 mm55.9060 in N/A 17600000 N3960000 lbf N/A 6330000 N1420000 lbf N/A 100 rpm N/A 90 rpm N/A CAD Icon (for items table)
239/1180KYMBW33W45A N/A 1180 mm N/A 1540 mm60.630 in N/A 31000000 N6970000 lbf N/A 12700000 N2860000 lbf N/A 190 rpm N/A 170 rpm N/A CAD Icon (for items table)
239/1180KYMBW33W45AC3 N/A 1180 mm N/A 1540 mm60.630 in N/A 31000000 N6970000 lbf N/A 12700000 N2860000 lbf N/A 190 rpm N/A 170 rpm N/A CAD Icon (for items table)
230/1180YMDW33W45AC2 N/A 1180 mm N/A 1660 mm65.3540 in N/A 43200000 N9700000 lbf N/A 19200000 N4320000 lbf N/A 170 rpm N/A 160 rpm N/A CAD Icon (for items table)
2001 - 2014 of 2014 | Results Per Page | View | Unit of Measure
« 41