Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1051 - 1075 of 2014 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24060EMBW33W25W45A N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A
24060EMBW33W25W45AC3 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A
24060EMBW33W25W45AC4 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A
24060EMBW33W45A N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A
24060EMBW33W45AC3 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A
24060EMBW33W45AC4 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A
24060KEMBW33W45A N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A
24060KEMBW33W45AC3 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A
24060KEMBW33W45AC4 N/A 300 mm N/A 460 mm18.110 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 770 rpm N/A 680 rpm N/A
23060KEMBW906A N/A 300 mm N/A 460 mm18.110 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A
23160EMBW33W40W45A N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160EMBW33W40W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160EMBW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160EMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160EMBW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160EMBW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 760 rpm N/A 680 rpm N/A
23160EMBW507C08C8 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160EMBW509C08 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160EMBW509C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160KEMBW25AW33W97 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160KEMBW40IW534C4 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160KEMBW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160KEMBW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160KEMBW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
23160KEMBW507W892 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A
1051 - 1075 of 2014 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »