Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 24160KEMBW33W45AC3 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270000 N1410000 lbf | Static Radial Load Rating (C0) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24160EMBW507C08C2 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270000 N1410000 lbf | Static Radial Load Rating (C0) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24160EMBW33W45AC2 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270000 N1410000 lbf | Static Radial Load Rating (C0) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23160KYMBW33W45A | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | B - Outer Ring Width N/A 160 mm6.299 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5120000 N1150000 lbf | Static Radial Load Rating (C0) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23160KYMBW33W45AC3 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | B - Outer Ring Width N/A 160 mm6.299 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5120000 N1150000 lbf | Static Radial Load Rating (C0) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22260EMBW33W45A | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 140 mm5.512 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4400000 N989000 lbf | Static Radial Load Rating (C0) N/A 3290000 N740000 lbf | Thermal Reference Speed - Grease N/A 870 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22260EMBW33W45AC3 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 140 mm5.512 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4400000 N989000 lbf | Static Radial Load Rating (C0) N/A 3290000 N740000 lbf | Thermal Reference Speed - Grease N/A 870 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22260KEMBW33W45A | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 140 mm5.512 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4400000 N989000 lbf | Static Radial Load Rating (C0) N/A 3290000 N740000 lbf | Thermal Reference Speed - Grease N/A 870 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23260EMBW507C08 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23260EMBW507C08C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23260EMBW507C08C4 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23260EMBW525C08 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23260EMBW915 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23260KEMBW534 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23260KEMBW534C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23260KEMBW906A | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23260KEMBW906AC3 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23260KEMBW906AC4 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23260EMBW507C08C2 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Static Radial Load Rating (C0) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23964EMBW33 | Bore (d) N/A 320 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 90 mm3.543 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N625000 lbf | Static Radial Load Rating (C0) N/A 1600000 N359000 lbf | Thermal Reference Speed - Grease N/A 910 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23964EMBW33C3 | Bore (d) N/A 320 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 90 mm3.543 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N625000 lbf | Static Radial Load Rating (C0) N/A 1600000 N359000 lbf | Thermal Reference Speed - Grease N/A 910 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23964KEMBW33C3 | Bore (d) N/A 320 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 90 mm3.543 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N625000 lbf | Static Radial Load Rating (C0) N/A 1600000 N359000 lbf | Thermal Reference Speed - Grease N/A 910 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23064EMBW507C08 | Bore (d) N/A 320 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3880000 N873000 lbf | Static Radial Load Rating (C0) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23064EMBW507C08C2 | Bore (d) N/A 320 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3880000 N873000 lbf | Static Radial Load Rating (C0) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23064EMBW507C08C3 | Bore (d) N/A 320 mm | O.D. (D) N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3880000 N873000 lbf | Static Radial Load Rating (C0) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |