COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1076 - 1100 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1076 - 1100 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »