Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23072KEMBW507C08 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4610000 N1040000 lbf | Static Radial Load Rating (C0) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEMBW507C08C3 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4610000 N1040000 lbf | Static Radial Load Rating (C0) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEMBW507C08C4 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4610000 N1040000 lbf | Static Radial Load Rating (C0) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEMBW906A | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4610000 N1040000 lbf | Static Radial Load Rating (C0) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEMBW906AC2 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4610000 N1040000 lbf | Static Radial Load Rating (C0) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEMBW906AC3 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4610000 N1040000 lbf | Static Radial Load Rating (C0) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEMBW906AC4 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4610000 N1040000 lbf | Static Radial Load Rating (C0) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24072EMBW25W507C3 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6850000 N1540000 lbf | Static Radial Load Rating (C0) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24072EMBW33W27W45A | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6850000 N1540000 lbf | Static Radial Load Rating (C0) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24072EMBW33W45A | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6850000 N1540000 lbf | Static Radial Load Rating (C0) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24072EMBW33W45AC3 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6850000 N1540000 lbf | Static Radial Load Rating (C0) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24072KEMBW33W45A | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6850000 N1540000 lbf | Static Radial Load Rating (C0) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24072KEMBW33W45AC3 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6850000 N1540000 lbf | Static Radial Load Rating (C0) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072EMBW906A | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4610000 N1040000 lbf | Static Radial Load Rating (C0) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24072KEMBW906A | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6850000 N1540000 lbf | Static Radial Load Rating (C0) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EMBW507C08 | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7300000 N1640000 lbf | Static Radial Load Rating (C0) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EMBW507C08C3 | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7300000 N1640000 lbf | Static Radial Load Rating (C0) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EMBW509C08 | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7300000 N1640000 lbf | Static Radial Load Rating (C0) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EMBW509C08C2 | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7300000 N1640000 lbf | Static Radial Load Rating (C0) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EMBW509C08C3 | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7300000 N1640000 lbf | Static Radial Load Rating (C0) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172KEMBW33W97C6 | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7300000 N1640000 lbf | Static Radial Load Rating (C0) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172KEMBW507C08 | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7300000 N1640000 lbf | Static Radial Load Rating (C0) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172KEMBW507C08C2 | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7300000 N1640000 lbf | Static Radial Load Rating (C0) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172KEMBW507C08C3 | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7300000 N1640000 lbf | Static Radial Load Rating (C0) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172KEMBW906A | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7300000 N1640000 lbf | Static Radial Load Rating (C0) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |