All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 1000  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22314EMW33 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
414000 N
93100
lbf
395000 N
88800
lbf
3600 rpm 4200 rpm EM Brass CAD Icon (for items table)
22314EMW33C3 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
414000 N
93100
lbf
395000 N
88800
lbf
3600 rpm 4200 rpm EM Brass CAD Icon (for items table)
22314KEMW33C3 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
414000 N
93100
lbf
395000 N
88800
lbf
3600 rpm 4200 rpm EM Brass CAD Icon (for items table)
22215EMW33C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
240000 N
54100
lbf
222000 N
49900
lbf
3700 rpm 4600 rpm EM Brass CAD Icon (for items table)
22215KEMW33C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
240000 N
54100
lbf
222000 N
49900
lbf
3700 rpm 4600 rpm EM Brass CAD Icon (for items table)
22315EMW33W800 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass CAD Icon (for items table)
22315EMW33W800C4 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass CAD Icon (for items table)
22315EMW33W800W25C4 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass CAD Icon (for items table)
22315EMW800C4 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass CAD Icon (for items table)
22315KEMW33W800C4 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass CAD Icon (for items table)
22315EMW33 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass CAD Icon (for items table)
22315EMW33C3 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass CAD Icon (for items table)
22315KEMW33C3 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass CAD Icon (for items table)
22315KEMW33 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass CAD Icon (for items table)
22216EMW33 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
263000 N
59200
lbf
245000 N
55100
lbf
3600 rpm 4400 rpm EM Brass CAD Icon (for items table)
22216EMW33C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
263000 N
59200
lbf
245000 N
55100
lbf
3600 rpm 4400 rpm EM Brass CAD Icon (for items table)
22216KEMW33 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
263000 N
59200
lbf
245000 N
55100
lbf
3600 rpm 4400 rpm EM Brass CAD Icon (for items table)
22216KEMW33C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
263000 N
59200
lbf
245000 N
55100
lbf
3600 rpm 4400 rpm EM Brass CAD Icon (for items table)
22316EMW33W800C4 80 mm 169.993 mm
6.6926
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass CAD Icon (for items table)
22316KEMW33W800 80 mm 169.993 mm
6.6926
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass CAD Icon (for items table)
22316KEMW33W800C4 80 mm 169.993 mm
6.6926
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass CAD Icon (for items table)
22316EMW33 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass CAD Icon (for items table)
22316EMW33C3 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass CAD Icon (for items table)
22316KEMW33C3 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass CAD Icon (for items table)
22316KEMW33 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass CAD Icon (for items table)
  Results 101 - 125 of 1000  1 2 3 4 5 »