Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
101 - 125 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 240000 N54100 lbf N/A 222000 N49900 lbf N/A 3800 rpm N/A 4700 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 240000 N54100 lbf N/A 222000 N49900 lbf N/A 3800 rpm N/A 4700 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD Add To Cart
Request Quote
101 - 125 of 1918 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »