Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 22314EMW33 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 414000 N93100 lbf | Static Radial Load Rating (C0) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314EMW33C3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 414000 N93100 lbf | Static Radial Load Rating (C0) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314KEMW33C3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 414000 N93100 lbf | Static Radial Load Rating (C0) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215EMW33C3 | Bore (d) N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 240000 N54100 lbf | Static Radial Load Rating (C0) N/A 222000 N49900 lbf | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215KEMW33C3 | Bore (d) N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 240000 N54100 lbf | Static Radial Load Rating (C0) N/A 222000 N49900 lbf | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22315EMW33W800 | Bore (d) N/A 75 mm | O.D. (D) N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 478000 N107000 lbf | Static Radial Load Rating (C0) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22315EMW33W800C4 | Bore (d) N/A 75 mm | O.D. (D) N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 478000 N107000 lbf | Static Radial Load Rating (C0) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22315EMW33W800W25C4 | Bore (d) N/A 75 mm | O.D. (D) N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 478000 N107000 lbf | Static Radial Load Rating (C0) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22315EMW800C4 | Bore (d) N/A 75 mm | O.D. (D) N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 478000 N107000 lbf | Static Radial Load Rating (C0) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22315KEMW33W800C4 | Bore (d) N/A 75 mm | O.D. (D) N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 478000 N107000 lbf | Static Radial Load Rating (C0) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22315EMW33 | Bore (d) N/A 75 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 478000 N107000 lbf | Static Radial Load Rating (C0) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22315EMW33C3 | Bore (d) N/A 75 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 478000 N107000 lbf | Static Radial Load Rating (C0) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22315KEMW33C3 | Bore (d) N/A 75 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 478000 N107000 lbf | Static Radial Load Rating (C0) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22315KEMW33 | Bore (d) N/A 75 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 478000 N107000 lbf | Static Radial Load Rating (C0) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22216EMW33 | Bore (d) N/A 80 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 N59200 lbf | Static Radial Load Rating (C0) N/A 245000 N55100 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22216EMW33C3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 N59200 lbf | Static Radial Load Rating (C0) N/A 245000 N55100 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22216KEMW33 | Bore (d) N/A 80 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 N59200 lbf | Static Radial Load Rating (C0) N/A 245000 N55100 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22216KEMW33C3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 N59200 lbf | Static Radial Load Rating (C0) N/A 245000 N55100 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22316EMW33W800C4 | Bore (d) N/A 80 mm | O.D. (D) N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 534000 N120000 lbf | Static Radial Load Rating (C0) N/A 499000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22316KEMW33W800 | Bore (d) N/A 80 mm | O.D. (D) N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 534000 N120000 lbf | Static Radial Load Rating (C0) N/A 499000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22316KEMW33W800C4 | Bore (d) N/A 80 mm | O.D. (D) N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 534000 N120000 lbf | Static Radial Load Rating (C0) N/A 499000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22316EMW33 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 534000 N120000 lbf | Static Radial Load Rating (C0) N/A 499000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22316EMW33C3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 534000 N120000 lbf | Static Radial Load Rating (C0) N/A 499000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22316KEMW33C3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 534000 N120000 lbf | Static Radial Load Rating (C0) N/A 499000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22316KEMW33 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 534000 N120000 lbf | Static Radial Load Rating (C0) N/A 499000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |