Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
201 - 250 of 2014 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23220EMW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220KEMW33W999 N/A 100 mm N/A 180 mm7.0866 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22320EMW33W800 N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320KEMW33W800C4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320EMW33 N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320EMW33C3 N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320EMW33W82 N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320EMW33W800W40IC4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320EMW33W800C4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320EMW33W800C3 N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320EMW32W82 N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320EMW33C4 N/A 100 mm N/A 215 mm8.4646 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320KEMW33 N/A 100 mm N/A 215 mm8.4646 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320KEMW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320KEMW33C4 N/A 100 mm N/A 215 mm8.4646 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22320YMW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322EMW810C4 N/A 100 mm N/A 239.992 mm9.4485 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23322EMW810C4 N/A 100 mm N/A 239.992 mm9.4485 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23122EMW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122KEMW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122EMW33 N/A 110 mm N/A 180 mm7.0866 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22222EMAW33W800C6 N/A 110 mm N/A 199.993 mm7.8737 in N/A 619000 N139000 lbf N/A 534000 N120000 lbf N/A 3600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
22222EMW33 N/A 110 mm N/A 200 mm7.874 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222EMW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222KEMW33 N/A 110 mm N/A 200 mm7.874 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222KEMW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
23222EMW33 N/A 110 mm N/A 200 mm7.874 in N/A 887000 N199000 lbf N/A 708000 N159000 lbf N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EMW33C2 N/A 110 mm N/A 200 mm7.874 in N/A 887000 N199000 lbf N/A 708000 N159000 lbf N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EMW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 887000 N199000 lbf N/A 708000 N159000 lbf N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EMW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 887000 N199000 lbf N/A 708000 N159000 lbf N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EMW33W94AW35C4 N/A 110 mm N/A 200 mm7.874 in N/A 887000 N199000 lbf N/A 708000 N159000 lbf N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222KEMW33 N/A 110 mm N/A 200 mm7.874 in N/A 887000 N199000 lbf N/A 708000 N159000 lbf N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222KEMW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 887000 N199000 lbf N/A 708000 N159000 lbf N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222KEMW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 887000 N199000 lbf N/A 708000 N159000 lbf N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
22322EMW33W800C3 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22322EMW33W800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22322EMW800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22322KEMW33W800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23322EMBW33W800C8 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23322EMW33W800C3 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23322EMW33W800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23322EMW33W800C6 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23322EMW800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22322EMW33 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22322EMW33C3 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22322EMW33W94AC3 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22322EMW33W94AC4 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22322KEMW33 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22322KEMW33C3 N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22322EM N/A 110 mm N/A 240 mm9.4488 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
201 - 250 of 2014 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »