Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1226 - 1250 of 2014 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23972EMBW509C08 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A
23972EMBW509C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A
23972EMBW84W509C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A
23972KEMBW507C08 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A
23972KEMBW507C08C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A
23972KEMBW507C08C4 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A
23972EMBW33C2 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A
23972KEMBW40IW534C4 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A
23972KEMBW906A N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A
23972EMBW509C08C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 940 rpm N/A 790 rpm N/A
23072EMBW507C08 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072EMBW507C08C3 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072EMBW509C08 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072EMBW509C08C3 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072EMBW509C08C4 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072EMDWEW919 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072KEMBW507C08 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072KEMBW507C08C3 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072KEMBW507C08C4 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072KEMBW906A N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072KEMBW906AC2 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072KEMBW906AC3 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
23072KEMBW906AC4 N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
24072EMBW25W507C3 N/A 360 mm N/A 540 mm21.260 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A
24072EMBW33W27W45A N/A 360 mm N/A 540 mm21.260 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A
1226 - 1250 of 2014 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »