COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1226 - 1250 of 1918 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 740 rpm N/A 870 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1226 - 1250 of 1918 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »