Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1251 - 1275 of 2014 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24072EMBW33W45A N/A 360 mm N/A 540 mm21.260 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A
24072EMBW33W45AC3 N/A 360 mm N/A 540 mm21.260 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A
24072KEMBW33W45A N/A 360 mm N/A 540 mm21.260 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A
24072KEMBW33W45AC3 N/A 360 mm N/A 540 mm21.260 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A
23072EMBW906A N/A 360 mm N/A 540 mm21.260 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A
24072KEMBW906A N/A 360 mm N/A 540 mm21.260 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A
23172EMBW507C08 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A
23172EMBW507C08C3 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A
23172EMBW509C08 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A
23172EMBW509C08C2 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A
23172EMBW509C08C3 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A
23172KEMBW33W97C6 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A
23172KEMBW507C08 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A
23172KEMBW507C08C2 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A
23172KEMBW507C08C3 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A
23172KEMBW906A N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A
23172KEMBW906AC3 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A
24172EMBW33W45A N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A
24172EMBW33W45AC3 N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A
24172EMBW33W45AC4 N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A
24172KEMBW33W45AC3 N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A
24172KEMBW73W879B N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A
24172KEMBW879BC7 N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A
24172EMBW507W300C3 N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A
24172KEMBW33W45A N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A
1251 - 1275 of 2014 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »