Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23076KEMBW507C08C3 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5110000 N1150000 lbf | Static Radial Load Rating (C0) N/A 3070000 N690000 lbf | Thermal Reference Speed - Grease N/A 720 rpm | Thermal Reference Speed - Oil N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076KEMBW507C08C4 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5110000 N1150000 lbf | Static Radial Load Rating (C0) N/A 3070000 N690000 lbf | Thermal Reference Speed - Grease N/A 720 rpm | Thermal Reference Speed - Oil N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24076EMBW33W45A | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7090000 N1590000 lbf | Static Radial Load Rating (C0) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24076EMBW33W45AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7090000 N1590000 lbf | Static Radial Load Rating (C0) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24076EMBW33W45AC4 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7090000 N1590000 lbf | Static Radial Load Rating (C0) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24076KEMBW33W45A | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7090000 N1590000 lbf | Static Radial Load Rating (C0) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24076KEMBW33W45AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7090000 N1590000 lbf | Static Radial Load Rating (C0) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24076KEMBW33W45AC4 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7090000 N1590000 lbf | Static Radial Load Rating (C0) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW25W507C08 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW25W507C08C2 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW25W899C6 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW507C08 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW507C08C2 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW507C08C3 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW507C08C4 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW833W45A | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW833W45AC2 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW833W45AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW833W45AC8 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW906A | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW906AC2 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW906AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW97W25W898C2 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176YMBW25W507C08 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 560 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176YMBW33W67W93 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 560 rpm |
CAD
N/A
|
Add To Cart
Request Quote |