Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23176YMBW507C08 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176YMBW507C08C3 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176YMBW507C08C5 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24176KYMBW33W45A | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 243 mm9.5670 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10100000 N2260000 lbf | Static Radial Load Rating (C0) N/A 5580000 N1250000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24176KYMBW33W45AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 243 mm9.5670 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10100000 N2260000 lbf | Static Radial Load Rating (C0) N/A 5580000 N1250000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24176KYMBW33W45AC4 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 243 mm9.5670 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10100000 N2260000 lbf | Static Radial Load Rating (C0) N/A 5580000 N1250000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24176YMBW33W45A | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 243 mm9.5670 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10100000 N2260000 lbf | Static Radial Load Rating (C0) N/A 5580000 N1250000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24176YMBW33W45AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 243 mm9.5670 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10100000 N2260000 lbf | Static Radial Load Rating (C0) N/A 5580000 N1250000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23176KYMBW906AC4 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7580000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24176KYMBW906AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 243 mm9.5670 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10100000 N2260000 lbf | Static Radial Load Rating (C0) N/A 5580000 N1250000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276KYMBW33W45A | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276KYMBW33W45AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276KYMBW507AC08 | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276KYMBW507AC08C3 | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276KYMBW906A | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276KYMBW906AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276KYMBW906AC4 | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276KYMBW906AW6R | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276YMBW33W40W45AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276YMBW33W45A | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276YMBW507AC08C2 | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23276YMBW507C08C3 | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9520000 N2140000 lbf | Static Radial Load Rating (C0) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23980EMBW33 | Bore (d) N/A 400 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 106 mm4.1730 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4020000 N903000 lbf | Static Radial Load Rating (C0) N/A 2180000 N489000 lbf | Thermal Reference Speed - Grease N/A 700 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23980EMBW33C2 | Bore (d) N/A 400 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 106 mm4.1730 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4020000 N903000 lbf | Static Radial Load Rating (C0) N/A 2180000 N489000 lbf | Thermal Reference Speed - Grease N/A 700 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23980EMBW33C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 106 mm4.1730 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4020000 N903000 lbf | Static Radial Load Rating (C0) N/A 2180000 N489000 lbf | Thermal Reference Speed - Grease N/A 700 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
Add To Cart
Request Quote |