Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 24076KEMBW33W45AC3 | N/A 380 mm | N/A 560 mm22.047 in | N/A 7090000 N1590000 lbf | N/A 4030000 N905000 lbf | N/A 580 rpm | N/A 520 rpm |
N/A
|
| 24076KEMBW33W45AC4 | N/A 380 mm | N/A 560 mm22.047 in | N/A 7090000 N1590000 lbf | N/A 4030000 N905000 lbf | N/A 580 rpm | N/A 520 rpm |
N/A
|
| 23176KYMBW25W507C08 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW25W507C08C2 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW25W899C6 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW507C08 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW507C08C2 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW507C08C3 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW507C08C4 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW833W45A | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW833W45AC2 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW833W45AC3 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW833W45AC8 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW906A | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW906AC2 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW906AC3 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176KYMBW97W25W898C2 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176YMBW25W507C08 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 560 rpm | N/A 510 rpm |
N/A
|
| 23176YMBW33W67W93 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 560 rpm | N/A 510 rpm |
N/A
|
| 23176YMBW507C08 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176YMBW507C08C3 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 23176YMBW507C08C5 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 24176KYMBW33W45A | N/A 380 mm | N/A 620 mm24.4090 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 320 rpm | N/A 310 rpm |
N/A
|
| 24176KYMBW33W45AC3 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 320 rpm | N/A 310 rpm |
N/A
|
| 24176KYMBW33W45AC4 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 320 rpm | N/A 310 rpm |
N/A
|