Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1301 - 1325 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 470 rpm N/A 520 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 470 rpm N/A 520 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 470 rpm N/A 520 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 470 rpm N/A 520 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 470 rpm N/A 520 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 470 rpm N/A 520 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 670 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 470 rpm N/A 520 rpm N/A CAD Add To Cart
Request Quote
1301 - 1325 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »