Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 24176YMBW33W45A | N/A 380 mm | N/A 620 mm24.4090 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 320 rpm | N/A 310 rpm |
N/A
|
| 24176YMBW33W45AC3 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 320 rpm | N/A 310 rpm |
N/A
|
| 23176KYMBW906AC4 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 24176KYMBW906AC3 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 320 rpm | N/A 310 rpm |
N/A
|
| 23176YMBW507C08C4 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 570 rpm | N/A 510 rpm |
N/A
|
| 24176YMBW33W40EW45C3 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 320 rpm | N/A 310 rpm |
N/A
|
| 24176YMBW507W40C08C3 | N/A 380 mm | N/A 620 mm24.4090 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 320 rpm | N/A 310 rpm |
N/A
|
| 24176KYMBW906A | N/A 380 mm | N/A 620 mm24.4090 in | N/A 10100000 N2260000 lbf | N/A 5580000 N1250000 lbf | N/A 320 rpm | N/A 310 rpm |
N/A
|
| 23276KYMBW33W45A | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23276KYMBW33W45AC3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23276KYMBW507AC08 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23276KYMBW507AC08C3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23276KYMBW906A | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23276KYMBW906AC3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23276KYMBW906AC4 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23276KYMBW906AW6R | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23276YMBW33W40W45AC3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23276YMBW33W45A | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23276YMBW507AC08C2 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23276YMBW507C08C3 | N/A 380 mm | N/A 680 mm26.7720 in | N/A 9520000 N2140000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 23980EMBW33 | N/A 400 mm | N/A 540 mm21.260 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 830 rpm | N/A 700 rpm |
N/A
|
| 23980EMBW33C2 | N/A 400 mm | N/A 540 mm21.260 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 830 rpm | N/A 700 rpm |
N/A
|
| 23980EMBW33C3 | N/A 400 mm | N/A 540 mm21.260 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 830 rpm | N/A 700 rpm |
N/A
|
| 23980EMBW509C08 | N/A 400 mm | N/A 540 mm21.260 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 830 rpm | N/A 700 rpm |
N/A
|
| 23980EMBW509C08C3 | N/A 400 mm | N/A 540 mm21.260 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 830 rpm | N/A 700 rpm |
N/A
|