Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23180KYMBW33W45A | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23180KYMBW507C08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23180KYMBW906A | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23180KYMBW906AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23180YMBW33W45AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23180YMBW507C08 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23180YMBW507C08C2 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23180YMBW507C08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23180YMBW509C08 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23180YMBW509C08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180KYMBW33W45A | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180KYMBW33W45AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180KYMBW906AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180KYMDW879B | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180YMBW33W45A | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180YMBW33W45AC2 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180YMBW33W45AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180YMBW33W45W40IC2 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180YMBW507W300C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23180KYMBW906AC4 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23180YMBW25W33W45AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110000 N1820000 lbf | Static Radial Load Rating (C0) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180KYMBW906A | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180KYMDW33W916BC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24180KYMDW73W879B | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23280KYMBW507AC08 | Bore (d) N/A 400 mm | O.D. (D) N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800000 N2430000 lbf | Static Radial Load Rating (C0) N/A 6720000 N1510000 lbf | Thermal Reference Speed - Grease N/A 350 rpm | Thermal Reference Speed - Oil N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |