COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1351 - 1375 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 820 mm32.2840 in N/A 243 mm9.5670 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 820 mm32.2840 in N/A 243 mm9.5670 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 820 mm32.2840 in N/A 243 mm9.5670 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 106 mm4.1730 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 106 mm4.1730 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 106 mm4.1730 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 106 mm4.1730 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1351 - 1375 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »