Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 23080KEMBW33W45A | N/A 400 mm | N/A 600 mm23.622 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23180KYMBW33W45A | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 23180KYMBW507C08C3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 23180KYMBW906A | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 23180KYMBW906AC3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 23180YMBW33W45AC3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 23180YMBW507C08 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 23180YMBW507C08C2 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 23180YMBW507C08C3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 23180YMBW509C08 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 23180YMBW509C08C3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 24180KYMBW33W45A | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 24180KYMBW33W45AC3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 24180KYMBW906AC3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 24180KYMDW879B | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 24180YMBW33W45A | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 24180YMBW33W45AC2 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 24180YMBW33W45AC3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 24180YMBW33W45W40IC2 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 24180YMBW507W300C3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 23180KYMBW906AC4 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 23180YMBW25W33W45AC3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 24180KYMBW906A | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 24180KYMDW33W916BC3 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 24180KYMDW73W879B | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|