Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1376 - 1400 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 200 mm7.874 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 200 mm7.874 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 200 mm7.874 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 200 mm7.874 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 200 mm7.874 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 200 mm7.874 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
1376 - 1400 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »