Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23084YMBW33W45A | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6360000 N1430000 lbf | Static Radial Load Rating (C0) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23084YMBW33W45AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6360000 N1430000 lbf | Static Radial Load Rating (C0) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23084YMBW507C08 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6360000 N1430000 lbf | Static Radial Load Rating (C0) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23084YMBW507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6360000 N1430000 lbf | Static Radial Load Rating (C0) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23084YMBW509C08 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6360000 N1430000 lbf | Static Radial Load Rating (C0) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23084YMBW509C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6360000 N1430000 lbf | Static Radial Load Rating (C0) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24084KYMBW33W45A | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630000 N1940000 lbf | Static Radial Load Rating (C0) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24084KYMBW33W45AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630000 N1940000 lbf | Static Radial Load Rating (C0) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24084YMBW33W45A | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630000 N1940000 lbf | Static Radial Load Rating (C0) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24084YMBW33W45AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630000 N1940000 lbf | Static Radial Load Rating (C0) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24084YMBW33W45AC4 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630000 N1940000 lbf | Static Radial Load Rating (C0) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24084YMBW507W40C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630000 N1940000 lbf | Static Radial Load Rating (C0) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23084YMBW509AC08 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6360000 N1430000 lbf | Static Radial Load Rating (C0) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184KYMBW25W507C08C2 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184KYMBW507C08 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184KYMBW507C08C2 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184KYMBW507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184KYMBW507C08C7 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184KYMBW906AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184YMBW25W507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184YMBW507C08 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184YMBW507C08C2 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184YMBW507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184YMBW507C08C6 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23184YMBW509AC08 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9640000 N2170000 lbf | Static Radial Load Rating (C0) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |