COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1401 - 1425 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 600 mm23.6220 in N/A 118 mm4.6460 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 600 mm23.6220 in N/A 118 mm4.6460 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 600 mm23.6220 in N/A 118 mm4.6460 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1401 - 1425 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »