COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1426 - 1450 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 212 mm8.3470 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 212 mm8.3470 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 212 mm8.3470 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1426 - 1450 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »