All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 1000 « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22318EMW810C4 80 mm 189.992 mm
7.480
in
64 mm
2.5197
in
659000 N
148000
lbf
606000 N
136000
lbf
2900 rpm 3400 rpm EM Brass CAD Icon (for items table)
22217EMW33 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
302000 N
67900
lbf
286000 N
64200
lbf
3500 rpm 4200 rpm EM Brass CAD Icon (for items table)
22217EMW33C3 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
302000 N
67900
lbf
286000 N
64200
lbf
3500 rpm 4200 rpm EM Brass CAD Icon (for items table)
22217KEMW33 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
302000 N
67900
lbf
286000 N
64200
lbf
3500 rpm 4200 rpm EM Brass CAD Icon (for items table)
22217KEMW33C3 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
302000 N
67900
lbf
286000 N
64200
lbf
3500 rpm 4200 rpm EM Brass CAD Icon (for items table)
22317EMW33W800C4 85 mm 179.993 mm
7.0863
in
60 mm
2.3622
in
584000 N
131000
lbf
543000 N
122000
lbf
3000 rpm 3500 rpm EM Brass CAD Icon (for items table)
22317EMW33W800W25C4 85 mm 179.993 mm
7.0863
in
60 mm
2.3622
in
584000 N
131000
lbf
543000 N
122000
lbf
3000 rpm 3500 rpm EM Brass CAD Icon (for items table)
22317EMW800C4 85 mm 179.993 mm
7.0863
in
60 mm
2.3622
in
584000 N
131000
lbf
543000 N
122000
lbf
3000 rpm 3500 rpm EM Brass CAD Icon (for items table)
22317KEMW33W800 85 mm 179.993 mm
7.0863
in
60 mm
2.3622
in
584000 N
131000
lbf
543000 N
122000
lbf
3000 rpm 3500 rpm EM Brass CAD Icon (for items table)
22317KEMW33W800C4 85 mm 179.993 mm
7.0863
in
60 mm
2.3622
in
584000 N
131000
lbf
543000 N
122000
lbf
3000 rpm 3500 rpm EM Brass CAD Icon (for items table)
22317EMW33 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
584000 N
131000
lbf
543000 N
122000
lbf
3000 rpm 3500 rpm EM Brass CAD Icon (for items table)
22317EMW33C3 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
584000 N
131000
lbf
543000 N
122000
lbf
3000 rpm 3500 rpm EM Brass CAD Icon (for items table)
22317EMW33S2C4 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
584000 N
131000
lbf
543000 N
122000
lbf
3000 rpm 3500 rpm EM Brass CAD Icon (for items table)
22317KEMW33 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
584000 N
131000
lbf
543000 N
122000
lbf
3000 rpm 3500 rpm EM Brass CAD Icon (for items table)
22317KEMW33C3 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
584000 N
131000
lbf
543000 N
122000
lbf
3000 rpm 3500 rpm EM Brass CAD Icon (for items table)
22218EMW33W800C4 90 mm 159.993 mm
6.2989
in
40 mm
1.5748
in
388000 N
87200
lbf
355000 N
79700
lbf
3500 rpm 4300 rpm EM Brass CAD Icon (for items table)
22218EMW33 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
388000 N
87200
lbf
355000 N
79700
lbf
3500 rpm 4300 rpm EM Brass CAD Icon (for items table)
22218EMW33C3 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
388000 N
87200
lbf
355000 N
79700
lbf
3500 rpm 4300 rpm EM Brass CAD Icon (for items table)
22218KEMW33 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
388000 N
87200
lbf
355000 N
79700
lbf
3500 rpm 4300 rpm EM Brass CAD Icon (for items table)
22218KEMW33C3 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
388000 N
87200
lbf
355000 N
79700
lbf
3500 rpm 4300 rpm EM Brass CAD Icon (for items table)
23218EMW33 90 mm 160 mm
6.2992
in
52.400 mm
2.0630
in
521000 N
117000
lbf
436000 N
98000
lbf
2600 rpm 3000 rpm EM Brass CAD Icon (for items table)
23218EMW33C3 90 mm 160 mm
6.2992
in
52.400 mm
2.0630
in
521000 N
117000
lbf
436000 N
98000
lbf
2600 rpm 3000 rpm EM Brass CAD Icon (for items table)
23218EMW33C4 90 mm 160 mm
6.2992
in
52.400 mm
2.0630
in
521000 N
117000
lbf
436000 N
98000
lbf
2600 rpm 3000 rpm EM Brass CAD Icon (for items table)
23218KEMW33 90 mm 160 mm
6.2992
in
52.400 mm
2.0630
in
521000 N
117000
lbf
436000 N
98000
lbf
2600 rpm 3000 rpm EM Brass CAD Icon (for items table)
23218KEMW33C3 90 mm 160 mm
6.2992
in
52.400 mm
2.0630
in
521000 N
117000
lbf
436000 N
98000
lbf
2600 rpm 3000 rpm EM Brass CAD Icon (for items table)
  Results 126 - 150 of 1000 « 6 7 8 9 10 »