Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
126 - 150 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 80 mm N/A 189.992 mm7.480 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3000 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 159.993 mm6.2989 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
126 - 150 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »