Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 22318EMW810C4 | Bore (d) N/A 80 mm | O.D. (D) N/A 189.992 mm7.480 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 659000 N148000 lbf | Static Radial Load Rating (C0) N/A 606000 N136000 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22217EMW33 | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 302000 N67900 lbf | Static Radial Load Rating (C0) N/A 286000 N64200 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22217EMW33C3 | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 302000 N67900 lbf | Static Radial Load Rating (C0) N/A 286000 N64200 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22217KEMW33 | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 302000 N67900 lbf | Static Radial Load Rating (C0) N/A 286000 N64200 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22217KEMW33C3 | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 302000 N67900 lbf | Static Radial Load Rating (C0) N/A 286000 N64200 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EMW33W800C4 | Bore (d) N/A 85 mm | O.D. (D) N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 584000 N131000 lbf | Static Radial Load Rating (C0) N/A 543000 N122000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EMW33W800W25C4 | Bore (d) N/A 85 mm | O.D. (D) N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 584000 N131000 lbf | Static Radial Load Rating (C0) N/A 543000 N122000 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EMW800C4 | Bore (d) N/A 85 mm | O.D. (D) N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 584000 N131000 lbf | Static Radial Load Rating (C0) N/A 543000 N122000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317KEMW33W800 | Bore (d) N/A 85 mm | O.D. (D) N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 584000 N131000 lbf | Static Radial Load Rating (C0) N/A 543000 N122000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317KEMW33W800C4 | Bore (d) N/A 85 mm | O.D. (D) N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 584000 N131000 lbf | Static Radial Load Rating (C0) N/A 543000 N122000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EMW33 | Bore (d) N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 584000 N131000 lbf | Static Radial Load Rating (C0) N/A 543000 N122000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EMW33C3 | Bore (d) N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 584000 N131000 lbf | Static Radial Load Rating (C0) N/A 543000 N122000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EMW33S2C4 | Bore (d) N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 584000 N131000 lbf | Static Radial Load Rating (C0) N/A 543000 N122000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317KEMW33 | Bore (d) N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 584000 N131000 lbf | Static Radial Load Rating (C0) N/A 543000 N122000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317KEMW33C3 | Bore (d) N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 584000 N131000 lbf | Static Radial Load Rating (C0) N/A 543000 N122000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EMW33W800C4 | Bore (d) N/A 90 mm | O.D. (D) N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 40 mm1.5748 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 388000 N87200 lbf | Static Radial Load Rating (C0) N/A 355000 N79700 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EMW33 | Bore (d) N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 388000 N87200 lbf | Static Radial Load Rating (C0) N/A 355000 N79700 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EMW33C3 | Bore (d) N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 388000 N87200 lbf | Static Radial Load Rating (C0) N/A 355000 N79700 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218KEMW33 | Bore (d) N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 388000 N87200 lbf | Static Radial Load Rating (C0) N/A 355000 N79700 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218KEMW33C3 | Bore (d) N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 388000 N87200 lbf | Static Radial Load Rating (C0) N/A 355000 N79700 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23218EMW33 | Bore (d) N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 521000 N117000 lbf | Static Radial Load Rating (C0) N/A 436000 N98000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23218EMW33C3 | Bore (d) N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 521000 N117000 lbf | Static Radial Load Rating (C0) N/A 436000 N98000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23218EMW33C4 | Bore (d) N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 521000 N117000 lbf | Static Radial Load Rating (C0) N/A 436000 N98000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23218KEMW33 | Bore (d) N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 521000 N117000 lbf | Static Radial Load Rating (C0) N/A 436000 N98000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23218KEMW33C3 | Bore (d) N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 521000 N117000 lbf | Static Radial Load Rating (C0) N/A 436000 N98000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |