Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
251 - 300 of 2014 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23124EMW33 N/A 120 mm N/A 200 mm7.874 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124EMW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124EMW33C4 N/A 120 mm N/A 200 mm7.874 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124KEMW33 N/A 120 mm N/A 200 mm7.874 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124KEMW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124KYMW33 N/A 120 mm N/A 200 mm7.874 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22224EMW33 N/A 120 mm N/A 215 mm8.4646 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224EMW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224KEMW33 N/A 120 mm N/A 215 mm8.4646 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224KEMW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23224EMW33 N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EMW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EMW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EMW33C3SLA N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EMW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224KEMW33 N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224KEMW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EM N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22324EMW33W800C3 N/A 120 mm N/A 259.993 mm10.2359 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22324EMW33W800C4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22324EMW33W800W40IC4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22324EMW800C4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22324KEMW33W800C4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23324EMBW33W800C6 N/A 120 mm N/A 259.993 mm10.2359 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23324EMW33W800C3 N/A 120 mm N/A 259.993 mm10.2359 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23324EMW33W800C4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23324EMW800C4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22324EMW33 N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22324EMW33C3 N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22324EMW33C4 N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22324EMW33W25C3 N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22324KEMW33 N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22324KEMW33C3 N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22324KEMW33C4 N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23324EMW33C3 N/A 120 mm N/A 260 mm10.2362 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23324EMW33 N/A 120 mm N/A 260 mm10.2362 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
22324EMW33W28C3 N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23326EMW810C4 N/A 120 mm N/A 279.989 mm11.0232 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23926EMW20 N/A 130 mm N/A 180 mm7.0866 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 3000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23926EMW20C3 N/A 130 mm N/A 180 mm7.0866 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 3000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23926EMW33 N/A 130 mm N/A 180 mm7.0866 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 3000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23926EMW33C3 N/A 130 mm N/A 180 mm7.0866 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 3000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23126EMW33 N/A 130 mm N/A 210 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23126EMW33C3 N/A 130 mm N/A 210 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23126EMW33C4 N/A 130 mm N/A 210 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23126KEMW33 N/A 130 mm N/A 210 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23126KEMW33C3 N/A 130 mm N/A 210 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22226EMW33 N/A 130 mm N/A 230 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226EMW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226EMW33C4 N/A 130 mm N/A 230 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
251 - 300 of 2014 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »