Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 23988EMBW33W45AC3 | N/A 440 mm | N/A 600 mm23.622 in | N/A 5040000 N1130000 lbf | N/A 2760000 N619000 lbf | N/A 720 rpm | N/A 610 rpm |
N/A
|
| 23988KEMBW33W45A | N/A 440 mm | N/A 600 mm23.622 in | N/A 5040000 N1130000 lbf | N/A 2760000 N619000 lbf | N/A 720 rpm | N/A 610 rpm |
N/A
|
| 23088KYMBW507C08 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088KYMBW507C08C3 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088KYMBW507C08C7 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088KYMBW906A | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088KYMBW906AC2 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088KYMBW906AC3 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088KYMBW906AC4 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088KYMBW906BC4 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088YMBW507C08 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088YMBW507C08C2 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088YMBW507C08C3 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088YMBW509C08 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23088YMBW509C08C3 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 24088KYMBW33W45A | N/A 440 mm | N/A 650 mm25.5910 in | N/A 9770000 N2200000 lbf | N/A 4910000 N1100000 lbf | N/A 460 rpm | N/A 420 rpm |
N/A
|
| 24088YMBW33W45AC3 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 9770000 N2200000 lbf | N/A 4910000 N1100000 lbf | N/A 460 rpm | N/A 420 rpm |
N/A
|
| 24088YMBW33W45AW25C3 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 9770000 N2200000 lbf | N/A 4910000 N1100000 lbf | N/A 460 rpm | N/A 420 rpm |
N/A
|
| 24088KYMBW33W45AC3 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 9770000 N2200000 lbf | N/A 4910000 N1100000 lbf | N/A 460 rpm | N/A 420 rpm |
N/A
|
| 24088YMBW33W45A | N/A 440 mm | N/A 650 mm25.5910 in | N/A 9770000 N2200000 lbf | N/A 4910000 N1100000 lbf | N/A 460 rpm | N/A 420 rpm |
N/A
|
| 24088YMBW33W45AW98 | N/A 440 mm | N/A 650 mm25.5910 in | N/A 9770000 N2200000 lbf | N/A 4910000 N1100000 lbf | N/A 460 rpm | N/A 420 rpm |
N/A
|
| 23188KYMBW25DW534 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 460 rpm | N/A 420 rpm |
N/A
|
| 23188KYMBW25DW906A | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 460 rpm | N/A 420 rpm |
N/A
|
| 23188KYMBW25W507C08C2 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 450 rpm | N/A 410 rpm |
N/A
|
| 23188KYMBW507C08 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 460 rpm | N/A 420 rpm |
N/A
|