Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 24092KYMBW33W45AC3 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5210000 N1170000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 440 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24092YMBW25W33W45AC3 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5210000 N1170000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 440 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24092YMBW27W45AW876AC7 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5210000 N1170000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 440 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24092YMBW27W45AW876C7 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5210000 N1170000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 440 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24092YMBW33W45AC3 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5210000 N1170000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 440 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24092YMBW848W8RW80BC6 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 218 mm8.5830 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2330000 lbf | Static Radial Load Rating (C0) N/A 5210000 N1170000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23092KYMBW906A | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7570000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 560 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23092YMBW29W33W45AC6 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7570000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 560 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23092YMBW29W33W45AC3 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7570000 N1700000 lbf | Static Radial Load Rating (C0) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 560 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192KYMBW507C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192KYMBW507C08C3 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192KYMBW906A | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192KYMBW906AC3 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBSW45AW202C2 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBW25W507C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 390 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBW507C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBW507C08C2 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBW507C08C3 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBW507C08C4 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBW507C08C6 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBW507W93XC08 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBW507W93XC08C4 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBW93XW534W8C4 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBW93XW535W6RC4 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23192YMBW98W507C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Static Radial Load Rating (C0) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Grease N/A 400 rpm | Thermal Reference Speed - Oil N/A 440 rpm |
CAD
N/A
|
Add To Cart
Request Quote |