COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1701 - 1725 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 410 rpm N/A 480 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 410 rpm N/A 480 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 410 rpm N/A 480 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1701 - 1725 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »