Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
151 - 175 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 189.993 mm7.480 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 189.993 mm7.480 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 189.993 mm7.480 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 189.993 mm7.480 in N/A 73 mm2.8740 in N/A 672000 N151000 lbf N/A 623000 N140000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 199.992 mm7.8737 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2800 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 4000 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 199.993 mm7.8737 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 199.993 mm7.8737 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 199.993 mm7.8737 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
151 - 175 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »