Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23218KEMW33C4 | Bore (d) N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 521000 N117000 lbf | Static Radial Load Rating (C0) N/A 436000 N98000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23218EMW33W25C3 | Bore (d) N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 521000 N117000 lbf | Static Radial Load Rating (C0) N/A 436000 N98000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EMW33W800 | Bore (d) N/A 90 mm | O.D. (D) N/A 189.993 mm7.480 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 659000 N148000 lbf | Static Radial Load Rating (C0) N/A 606000 N136000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EMW33W800C4 | Bore (d) N/A 90 mm | O.D. (D) N/A 189.993 mm7.480 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 659000 N148000 lbf | Static Radial Load Rating (C0) N/A 606000 N136000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318KEMW33W800C4 | Bore (d) N/A 90 mm | O.D. (D) N/A 189.993 mm7.480 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 659000 N148000 lbf | Static Radial Load Rating (C0) N/A 606000 N136000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23318EMW33W800C4 | Bore (d) N/A 90 mm | O.D. (D) N/A 189.993 mm7.480 in | B - Outer Ring Width N/A 73 mm2.8740 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 672000 N151000 lbf | Static Radial Load Rating (C0) N/A 623000 N140000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EMW32W82 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 659000 N148000 lbf | Static Radial Load Rating (C0) N/A 606000 N136000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EMW33 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 659000 N148000 lbf | Static Radial Load Rating (C0) N/A 606000 N136000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EMW33C3 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 659000 N148000 lbf | Static Radial Load Rating (C0) N/A 606000 N136000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EMW33W82 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 659000 N148000 lbf | Static Radial Load Rating (C0) N/A 606000 N136000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318KEMW33C3 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 659000 N148000 lbf | Static Radial Load Rating (C0) N/A 606000 N136000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EMW33W82C3 | Bore (d) N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 659000 N148000 lbf | Static Radial Load Rating (C0) N/A 606000 N136000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EMW810C4 | Bore (d) N/A 90 mm | O.D. (D) N/A 199.992 mm7.8737 in | B - Outer Ring Width N/A 67 mm2.6378 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 725000 N163000 lbf | Static Radial Load Rating (C0) N/A 663000 N149000 lbf | Thermal Reference Speed - Grease N/A 2800 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219EMW33 | Bore (d) N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 N99000 lbf | Static Radial Load Rating (C0) N/A 385000 N86600 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219EMW33C3 | Bore (d) N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 N99000 lbf | Static Radial Load Rating (C0) N/A 385000 N86600 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219KEMW33C3 | Bore (d) N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 N99000 lbf | Static Radial Load Rating (C0) N/A 385000 N86600 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219KEMW33 | Bore (d) N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 N99000 lbf | Static Radial Load Rating (C0) N/A 385000 N86600 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EMW33W800C4 | Bore (d) N/A 95 mm | O.D. (D) N/A 199.993 mm7.8737 in | B - Outer Ring Width N/A 67 mm2.6378 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 725000 N163000 lbf | Static Radial Load Rating (C0) N/A 663000 N149000 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EMW800C4 | Bore (d) N/A 95 mm | O.D. (D) N/A 199.993 mm7.8737 in | B - Outer Ring Width N/A 67 mm2.6378 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 725000 N163000 lbf | Static Radial Load Rating (C0) N/A 663000 N149000 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319KEMW33W800C4 | Bore (d) N/A 95 mm | O.D. (D) N/A 199.993 mm7.8737 in | B - Outer Ring Width N/A 67 mm2.6378 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 725000 N163000 lbf | Static Radial Load Rating (C0) N/A 663000 N149000 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EMC3 | Bore (d) N/A 95 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 67 mm2.6378 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 725000 N163000 lbf | Static Radial Load Rating (C0) N/A 663000 N149000 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EMW33 | Bore (d) N/A 95 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 67 mm2.6378 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 725000 N163000 lbf | Static Radial Load Rating (C0) N/A 663000 N149000 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EMW33C2 | Bore (d) N/A 95 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 67 mm2.6378 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 725000 N163000 lbf | Static Radial Load Rating (C0) N/A 663000 N149000 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EMW33C3 | Bore (d) N/A 95 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 67 mm2.6378 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 725000 N163000 lbf | Static Radial Load Rating (C0) N/A 663000 N149000 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EMW33C4 | Bore (d) N/A 95 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 67 mm2.6378 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 725000 N163000 lbf | Static Radial Load Rating (C0) N/A 663000 N149000 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |