COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1801 - 1825 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 23100000 N5200000 lbf N/A 10900000 N2440000 lbf N/A 220 rpm N/A 230 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1150 mm45.276 in N/A 345 mm13.5830 in N/A 26000000 N5850000 lbf N/A 13800000 N3110000 lbf N/A 210 rpm N/A 220 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1150 mm45.276 in N/A 438 mm17.2440 in N/A 33800000 N7590000 lbf N/A 17400000 N3910000 lbf N/A 120 rpm N/A 120 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1280 mm50.394 in N/A 450 mm17.7170 in N/A 35300000 N7950000 lbf N/A 20200000 N4550000 lbf N/A 150 rpm N/A 150 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 1280 mm50.394 in N/A 450 mm17.7170 in N/A 35300000 N7950000 lbf N/A 20200000 N4550000 lbf N/A 150 rpm N/A 150 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1801 - 1825 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »