Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1876 - 1900 of 2014 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

231/670KYMBW906B N/A 670 mm N/A 1090 mm42.9130 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 240 rpm N/A 230 rpm N/A
231/670KYMBW922 N/A 670 mm N/A 1090 mm42.9130 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 240 rpm N/A 230 rpm N/A
231/670YMBW507C08C6 N/A 670 mm N/A 1090 mm42.9130 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 240 rpm N/A 230 rpm N/A
241/670KYMDW879C7 N/A 670 mm N/A 1090 mm42.9130 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A
241/670KYMDW886A N/A 670 mm N/A 1090 mm42.9130 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A
241/670KYMDW886AC3 N/A 670 mm N/A 1090 mm42.9130 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A
241/670YMDW33W45A N/A 670 mm N/A 1090 mm42.9130 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A
241/670KYMDW507C08C4 N/A 670 mm N/A 1090 mm42.9130 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A
241/670YMDW906AC3 N/A 670 mm N/A 1090 mm42.9130 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A
232/670KYMDW507C08 N/A 670 mm N/A 1220 mm48.0320 in N/A 31800000 N7140000 lbf N/A 18800000 N4220000 lbf N/A 170 rpm N/A 160 rpm N/A
232/670KYMDW906A N/A 670 mm N/A 1220 mm48.0320 in N/A 31800000 N7140000 lbf N/A 18800000 N4220000 lbf N/A 170 rpm N/A 160 rpm N/A
239/710KYMBW33W45A N/A 710 mm N/A 950 mm37.4020 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A
239/710KYMBW507C08C3 N/A 710 mm N/A 950 mm37.4020 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A
239/710KYMBW906A N/A 710 mm N/A 950 mm37.4020 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A
239/710KYMBW906AC3 N/A 710 mm N/A 950 mm37.4020 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A
239/710YMBW25W507C3 N/A 710 mm N/A 950 mm37.4020 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A
239/710YMBW33W45A N/A 710 mm N/A 950 mm37.4020 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A
239/710YMBW507C08 N/A 710 mm N/A 950 mm37.4020 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A
239/710YMBW507C08C3 N/A 710 mm N/A 950 mm37.4020 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A
239/710YMBW906A N/A 710 mm N/A 950 mm37.4020 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A
239/710KYMBW45AW876 N/A 710 mm N/A 950 mm37.4020 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A
239/710YMBW33W45AC3 N/A 710 mm N/A 950 mm37.4020 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A
230/710KYMBW507C08C3 N/A 710 mm N/A 1030 mm40.5510 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 360 rpm N/A 320 rpm N/A
230/710YMBW507AC08 N/A 710 mm N/A 1030 mm40.5510 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 360 rpm N/A 320 rpm N/A
230/710YMBW507C08 N/A 710 mm N/A 1030 mm40.5510 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 360 rpm N/A 320 rpm N/A
1876 - 1900 of 2014 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »