Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 239/750YMBW33W45A | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 360 rpm | N/A 310 rpm |
N/A
|
| 230/750KYMBW507C08C3 | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 330 rpm | N/A 290 rpm |
N/A
|
| 230/750YMBW507C08 | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 230/750YMBW507C08C3 | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 230/750YMBW507C08C6 | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 230/750YMBW509C08C3 | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 330 rpm | N/A 290 rpm |
N/A
|
| 230/750YMBW896 | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 350 rpm | N/A 310 rpm |
N/A
|
| 230/750YMBW896BC2 | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 350 rpm | N/A 310 rpm |
N/A
|
| 230/750YMBW896C2 | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 350 rpm | N/A 310 rpm |
N/A
|
| 240/750YMDW33W45A | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 26100000 N5870000 lbf | N/A 12200000 N2730000 lbf | N/A 210 rpm | N/A 200 rpm |
N/A
|
| 230/750KYMBW906AC3 | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 230/750KYMBW906AW94AC3 | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 230/750YMDWEW886CC6 | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 330 rpm | N/A 290 rpm |
N/A
|
| 230/750KYMBW906A | N/A 750 mm | N/A 1090 mm42.9130 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 241/750KYMDW37W915BC3 | N/A 750 mm | N/A 1220 mm48.0320 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW40W886B | N/A 750 mm | N/A 1220 mm48.0320 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW73W879CC6 | N/A 750 mm | N/A 1220 mm48.0320 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW879CC6 | N/A 750 mm | N/A 1220 mm48.0320 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW73W879C | N/A 750 mm | N/A 1220 mm48.0320 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW879CC3 | N/A 750 mm | N/A 1220 mm48.0320 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW906AC3 | N/A 750 mm | N/A 1220 mm48.0320 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW40W886BC3 | N/A 750 mm | N/A 1220 mm48.0320 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 239/800YMBW25W507C3 | N/A 800 mm | N/A 1060.000 mm41.7320 in | N/A 15000000 N3380000 lbf | N/A 6600000 N1480000 lbf | N/A 330 rpm | N/A 290 rpm |
N/A
|
| 239/800YMBW33W45C6 | N/A 800 mm | N/A 1060.000 mm41.7320 in | N/A 15000000 N3380000 lbf | N/A 6600000 N1480000 lbf | N/A 320 rpm | N/A 280 rpm |
N/A
|
| 239/800YMBW507C08 | N/A 800 mm | N/A 1060.000 mm41.7320 in | N/A 15000000 N3380000 lbf | N/A 6600000 N1480000 lbf | N/A 330 rpm | N/A 290 rpm |
N/A
|