Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1951 - 1975 of 2014 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

239/800YMBW509C08 N/A 800 mm N/A 1060.000 mm41.7320 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 330 rpm N/A 290 rpm N/A
239/800YMBW33W45A N/A 800 mm N/A 1060.000 mm41.7320 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 320 rpm N/A 280 rpm N/A
230/800KYMBW33W45A N/A 800 mm N/A 1150 mm45.2760 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 300 rpm N/A 270 rpm N/A
230/800YMBW33W45A N/A 800 mm N/A 1150 mm45.2760 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 300 rpm N/A 270 rpm N/A
230/800YMDWEW919C6 N/A 800 mm N/A 1150 mm45.2760 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 300 rpm N/A 260 rpm N/A
240/800YMDW507C08C2 N/A 800 mm N/A 1150 mm45.2760 in N/A 28600000 N6420000 lbf N/A 13000000 N2920000 lbf N/A 200 rpm N/A 180 rpm N/A
240/800YMDW507C08C3 N/A 800 mm N/A 1150 mm45.2760 in N/A 28600000 N6420000 lbf N/A 13000000 N2920000 lbf N/A 200 rpm N/A 180 rpm N/A
230/800KYMBW906AC3 N/A 800 mm N/A 1150 mm45.2760 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 300 rpm N/A 270 rpm N/A
230/800YMBW29W33W45A N/A 800 mm N/A 1150 mm45.2760 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 300 rpm N/A 270 rpm N/A
240/800YMDW507C08 N/A 800 mm N/A 1150 mm45.2760 in N/A 28600000 N6420000 lbf N/A 13000000 N2920000 lbf N/A 200 rpm N/A 180 rpm N/A
231/800YMBW33W45AC6 N/A 800 mm N/A 1280 mm50.3940 in N/A 31400000 N7060000 lbf N/A 16600000 N3730000 lbf N/A 180 rpm N/A 170 rpm N/A
241/800KYMDW879 N/A 800 mm N/A 1280 mm50.3940 in N/A 39200000 N8810000 lbf N/A 20000000 N4490000 lbf N/A 100 rpm N/A 100 rpm N/A
241/800KYMDW879C N/A 800 mm N/A 1280 mm50.3940 in N/A 39200000 N8810000 lbf N/A 20000000 N4490000 lbf N/A 110 rpm N/A 100 rpm N/A
241/800KYMDW73W879 N/A 800 mm N/A 1280 mm50.3940 in N/A 39200000 N8810000 lbf N/A 20000000 N4490000 lbf N/A 100 rpm N/A 100 rpm N/A
232/800KYMDW874 N/A 800 mm N/A 1420 mm55.9060 in N/A 43600000 N9800000 lbf N/A 23900000 N5370000 lbf N/A 130 rpm N/A 120 rpm N/A
232/800KYMDW874C2 N/A 800 mm N/A 1420 mm55.9060 in N/A 43600000 N9800000 lbf N/A 23900000 N5370000 lbf N/A 130 rpm N/A 120 rpm N/A
238/850KYMBW20W45AC3 N/A 850 mm N/A 1030 mm40.5510 in N/A 10400000 N2330000 lbf N/A 3920000 N881000 lbf N/A 150 rpm N/A 140 rpm N/A
238/850YMBW20W45A N/A 850 mm N/A 1030 mm40.5510 in N/A 10400000 N2330000 lbf N/A 3920000 N881000 lbf N/A 150 rpm N/A 140 rpm N/A
239/850KYMBW40IW534 N/A 850 mm N/A 1120 mm44.0950 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 300 rpm N/A 270 rpm N/A
239/850KYMBW507C08 N/A 850 mm N/A 1120 mm44.0950 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 300 rpm N/A 270 rpm N/A
239/850KYMBW507C08C3 N/A 850 mm N/A 1120 mm44.0950 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 300 rpm N/A 270 rpm N/A
239/850KYMBW906A N/A 850 mm N/A 1120 mm44.0950 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 300 rpm N/A 270 rpm N/A
239/850KYMBW906AC3 N/A 850 mm N/A 1120 mm44.0950 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 300 rpm N/A 270 rpm N/A
239/850YMBW507C08 N/A 850 mm N/A 1120 mm44.0950 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 300 rpm N/A 270 rpm N/A
239/850YMBW509C08C3 N/A 850 mm N/A 1120 mm44.0950 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 300 rpm N/A 270 rpm N/A
1951 - 1975 of 2014 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »