All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 1000 « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22319KEMW33C3 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
725000 N
163000
lbf
663000 N
149000
lbf
2600 rpm 3100 rpm EM Brass CAD Icon (for items table)
22319KEMW33 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
725000 N
163000
lbf
663000 N
149000
lbf
2600 rpm 3100 rpm EM Brass CAD Icon (for items table)
23120EMW33 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
583000 N
131000
lbf
446000 N
100000
lbf
2700 rpm 3200 rpm EM Brass CAD Icon (for items table)
23120EMW33C3 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
583000 N
131000
lbf
446000 N
100000
lbf
2700 rpm 3200 rpm EM Brass CAD Icon (for items table)
23120EMW33C4 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
583000 N
131000
lbf
446000 N
100000
lbf
2700 rpm 3200 rpm EM Brass CAD Icon (for items table)
23120EMW33W21A 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
583000 N
131000
lbf
446000 N
100000
lbf
2700 rpm 3200 rpm EM Brass CAD Icon (for items table)
23120KEMW33 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
583000 N
131000
lbf
446000 N
100000
lbf
2700 rpm 3200 rpm EM Brass CAD Icon (for items table)
23120KEMW33C3 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
583000 N
131000
lbf
446000 N
100000
lbf
2700 rpm 3200 rpm EM Brass CAD Icon (for items table)
22220EMW33 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
502000 N
113000
lbf
435000 N
97700
lbf
3100 rpm 3800 rpm EM Brass CAD Icon (for items table)
22220EMW33C3 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
502000 N
113000
lbf
435000 N
97700
lbf
3100 rpm 3800 rpm EM Brass CAD Icon (for items table)
22220KEMW33 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
502000 N
113000
lbf
435000 N
97700
lbf
3100 rpm 3800 rpm EM Brass CAD Icon (for items table)
22220KEMW33C3 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
502000 N
113000
lbf
435000 N
97700
lbf
3100 rpm 3800 rpm EM Brass CAD Icon (for items table)
22220KEMW33C4 100 mm 180 mm
7.0866
in
46 mm
1.8110
in
502000 N
113000
lbf
435000 N
97700
lbf
3100 rpm 3800 rpm EM Brass CAD Icon (for items table)
23220EMW33 100 mm 180 mm
7.0866
in
60.300 mm
2.3740
in
678000 N
152000
lbf
554000 N
124000
lbf
2300 rpm 2700 rpm EM Brass CAD Icon (for items table)
23220EMW33C2 100 mm 180 mm
7.0866
in
60.300 mm
2.3740
in
678000 N
152000
lbf
554000 N
124000
lbf
2300 rpm 2700 rpm EM Brass CAD Icon (for items table)
23220EMW33C3 100 mm 180 mm
7.0866
in
60.300 mm
2.3740
in
678000 N
152000
lbf
554000 N
124000
lbf
2300 rpm 2700 rpm EM Brass CAD Icon (for items table)
23220KEMW33C3 100 mm 180 mm
7.0866
in
60.300 mm
2.3740
in
678000 N
152000
lbf
554000 N
124000
lbf
2300 rpm 2700 rpm EM Brass CAD Icon (for items table)
22320EMW33W800 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22320KEMW33W800C4 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22320EMW33 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22320EMW33C3 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22320EMW33W82 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22320EMW33W800W40IC4 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22320EMW33W800C4 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22320EMW33W800C3 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
  Results 176 - 200 of 1000 « 6 7 8 9 10 »