Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
176 - 200 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2400 rpm N/A 2700 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
176 - 200 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »