All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 1000 « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22320EMW32W82 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22320EMW33C4 100 mm 215 mm
8.4646
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22320KEMW33 100 mm 215 mm
8.4646
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22320KEMW33C3 100 mm 215 mm
8.4646
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22320KEMW33C4 100 mm 215 mm
8.4646
in
73 mm
2.8740
in
853000 N
192000
lbf
768000 N
173000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22322EMW810C4 100 mm 239.992 mm
9.4485
in
80 mm
3.1496
in
1050000 N
236000
lbf
949000 N
213000
lbf
2200 rpm 2500 rpm EM Brass CAD Icon (for items table)
23322EMW810C4 100 mm 239.992 mm
9.4485
in
92.1 mm
3.6260
in
1080000 N
243000
lbf
979000 N
220000
lbf
1600 rpm 1800 rpm EM Brass CAD Icon (for items table)
23122EMW33C3 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
686000 N
154000
lbf
518000 N
116000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
23122KEMW33C3 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
686000 N
154000
lbf
518000 N
116000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
23122EMW33 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
686000 N
154000
lbf
518000 N
116000
lbf
2500 rpm 2900 rpm EM Brass CAD Icon (for items table)
22222EMAW33W800C6 110 mm 199.993 mm
7.8737
in
53 mm
2.0866
in
653000 N
147000
lbf
555000 N
125000
lbf
2900 rpm 3500 rpm EM Brass CAD Icon (for items table)
22222EMW33 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
653000 N
147000
lbf
555000 N
125000
lbf
2900 rpm 3500 rpm EM Brass CAD Icon (for items table)
22222EMW33C3 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
653000 N
147000
lbf
555000 N
125000
lbf
2900 rpm 3500 rpm EM Brass CAD Icon (for items table)
22222KEMW33 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
653000 N
147000
lbf
555000 N
125000
lbf
2900 rpm 3500 rpm EM Brass CAD Icon (for items table)
22222KEMW33C3 110 mm 200 mm
7.8740
in
53 mm
2.0866
in
653000 N
147000
lbf
555000 N
125000
lbf
2900 rpm 3500 rpm EM Brass CAD Icon (for items table)
23222EMW33 110 mm 200 mm
7.8740
in
69.800 mm
2.7480
in
887000 N
199000
lbf
710000 N
160000
lbf
2000 rpm 2300 rpm EM Brass CAD Icon (for items table)
23222EMW33C2 110 mm 200 mm
7.8740
in
69.800 mm
2.7480
in
887000 N
199000
lbf
710000 N
160000
lbf
2000 rpm 2300 rpm EM Brass CAD Icon (for items table)
23222EMW33C3 110 mm 200 mm
7.8740
in
69.800 mm
2.7480
in
887000 N
199000
lbf
710000 N
160000
lbf
2000 rpm 2300 rpm EM Brass CAD Icon (for items table)
23222EMW33C4 110 mm 200 mm
7.8740
in
69.800 mm
2.7480
in
887000 N
199000
lbf
710000 N
160000
lbf
2000 rpm 2300 rpm EM Brass CAD Icon (for items table)
23222EMW33W94AW35C4 110 mm 200 mm
7.8740
in
69.800 mm
2.7480
in
887000 N
199000
lbf
710000 N
160000
lbf
2000 rpm 2300 rpm EM Brass CAD Icon (for items table)
23222KEMW33 110 mm 200 mm
7.8740
in
69.800 mm
2.7480
in
887000 N
199000
lbf
710000 N
160000
lbf
2000 rpm 2300 rpm EM Brass CAD Icon (for items table)
23222KEMW33C3 110 mm 200 mm
7.8740
in
69.800 mm
2.7480
in
887000 N
199000
lbf
710000 N
160000
lbf
2000 rpm 2300 rpm EM Brass CAD Icon (for items table)
23222KEMW33C4 110 mm 200 mm
7.8740
in
69.800 mm
2.7480
in
887000 N
199000
lbf
710000 N
160000
lbf
2000 rpm 2300 rpm EM Brass CAD Icon (for items table)
22322EMW33W800C3 110 mm 239.993 mm
9.4485
in
80 mm
3.1496
in
1050000 N
236000
lbf
949000 N
213000
lbf
2200 rpm 2500 rpm EM Brass CAD Icon (for items table)
22322EMW33W800C4 110 mm 239.993 mm
9.4485
in
80 mm
3.1496
in
1050000 N
236000
lbf
949000 N
213000
lbf
2200 rpm 2500 rpm EM Brass CAD Icon (for items table)
  Results 201 - 225 of 1000 « 6 7 8 9 10 »