Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
201 - 225 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 239.992 mm9.4485 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 239.992 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 2500 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 2500 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 2500 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 199.993 mm7.8737 in N/A 53 mm2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 3000 rpm N/A 3600 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 239.993 mm9.4485 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 239.993 mm9.4485 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Add To Cart
Request Quote
201 - 225 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »