Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
401 - 450 of 2014 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22330EMBW33W800C4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22330EMBW800W848AC4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22330KEMBW33W800C4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22330EMBW33W800 N/A 150 mm N/A 319.993 mm12.5981 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23330EMBW33W800C3 N/A 150 mm N/A 319.993 mm12.5981 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23330EMBW33W800C4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23330EMBW33W800 N/A 150 mm N/A 319.993 mm12.5981 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
22330EMBW33 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22330EMBW33C3 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22330EMBW33C4 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22330KEMBW33 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22330KEMBW33C2 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22330KEMBW33C3 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22330KEMBW33C4 N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22330KEMBW33W40I N/A 150 mm N/A 320 mm12.5984 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23932EMW33 N/A 160 mm N/A 220 mm8.6614 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2600 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23932EMW33C3 N/A 160 mm N/A 220 mm8.6614 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2600 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23932EMW33W94AC08 N/A 160 mm N/A 220 mm8.6614 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2600 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23032EMC3 N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032EMW33 N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032EMW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032EMW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032EMW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032KEMW33 N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032KEMW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032KEMW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24032KEMW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 1410000 N317000 lbf N/A 914000 N206000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23032EMW33W29 N/A 160 mm N/A 240 mm9.4488 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23132EMW33 N/A 160 mm N/A 270 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23132EMW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23132EMW33C4 N/A 160 mm N/A 270 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23132KEMW33 N/A 160 mm N/A 270 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23132KEMW33C08C3 N/A 160 mm N/A 270 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23132KEMW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23132KEMW33C4 N/A 160 mm N/A 270 mm10.6299 in N/A 1580000 N354000 lbf N/A 1160000 N261000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23232KEMW33W800C4 N/A 160 mm N/A 289.993 mm11.417 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22232EMW33 N/A 160 mm N/A 290 mm11.4173 in N/A 1450000 N326000 lbf N/A 1170000 N263000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232EMW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 1450000 N326000 lbf N/A 1170000 N263000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232EMW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 1450000 N326000 lbf N/A 1170000 N263000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232KEMW33 N/A 160 mm N/A 290 mm11.4173 in N/A 1450000 N326000 lbf N/A 1170000 N263000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232KEMW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 1450000 N326000 lbf N/A 1170000 N263000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232KEMW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 1450000 N326000 lbf N/A 1170000 N263000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23232EMW33 N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232EMW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232EMW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232EMW33C3SLA N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232EMW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232KEMW33 N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232KEMW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232KEMW33W97W25 N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
401 - 450 of 2014 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »