Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1 - 25 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A CAD
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A CAD
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A CAD
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A CAD
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 1/12 N/A 8100 rpm N/A 10100 rpm N/A CAD
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 1/12 N/A 8100 rpm N/A 10100 rpm N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A 7200 rpm N/A 8900 rpm N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A 7200 rpm N/A 8900 rpm N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A 7200 rpm N/A 8900 rpm N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A N/A N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A N/A N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 1/12 N/A 7200 rpm N/A 8900 rpm N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 1/12 N/A 7200 rpm N/A 8900 rpm N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A N/A N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 1/12 N/A 6400 rpm N/A 7900 rpm N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 1/12 N/A 6400 rpm N/A 7900 rpm N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A N/A N/A CAD
1 - 25 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »