All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 1000 « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22213KEJW33C3 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
1/12 4200 rpm 5100 rpm CAD Icon (for items table)
22213KEJW33C4 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
1/12 4200 rpm 5100 rpm CAD Icon (for items table)
22213KEJW841C3 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
1/12 4200 rpm 5100 rpm CAD Icon (for items table)
22214EJ 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm CAD Icon (for items table)
22214EJC3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm CAD Icon (for items table)
22214EJW33 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm CAD Icon (for items table)
22214EJW33C2 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm CAD Icon (for items table)
22214EJW33C3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm CAD Icon (for items table)
22214EJW33C3VSL609 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A N/A N/A CAD Icon (for items table)
22214EJW33C4 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm CAD Icon (for items table)
22214EJW33S2C3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm CAD Icon (for items table)
22214EJW33VSL609 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A N/A N/A CAD Icon (for items table)
22214EJW841 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
N/A 3900 rpm 4800 rpm CAD Icon (for items table)
22214KEJW33 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
1/12 3900 rpm 4800 rpm CAD Icon (for items table)
22214KEJW33C3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
1/12 3900 rpm 4800 rpm CAD Icon (for items table)
22215EJW33 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 3700 rpm 4600 rpm CAD Icon (for items table)
22215EJW33C2 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 3700 rpm 4600 rpm CAD Icon (for items table)
22215EJW33C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 3700 rpm 4600 rpm CAD Icon (for items table)
22215EJW33C3VSL609 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A N/A N/A CAD Icon (for items table)
22215EJW33C4 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 3700 rpm 4600 rpm CAD Icon (for items table)
22215EJW33VSL609 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A N/A N/A CAD Icon (for items table)
22215EJW841C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
N/A 3700 rpm 4600 rpm CAD Icon (for items table)
22215KEJW33 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
1/12 3700 rpm 4600 rpm CAD Icon (for items table)
22215KEJW33C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
1/12 3700 rpm 4600 rpm CAD Icon (for items table)
22215KEJW33C4 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
1/12 3700 rpm 4600 rpm CAD Icon (for items table)
  Results 226 - 250 of 1000 « 6 7 8 9 10 »