All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 1000
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
21305EJW33
25
mm
62
mm
2.4409
in
17
mm
0.6693
in
N/A
8100
rpm
10100
rpm
21305EJW33C2
25
mm
62
mm
2.4409
in
17
mm
0.6693
in
N/A
8100
rpm
10100
rpm
21305EJW33C3
25
mm
62
mm
2.4409
in
17
mm
0.6693
in
N/A
8100
rpm
10100
rpm
21305EJW33C4
25
mm
62
mm
2.4409
in
17
mm
0.6693
in
N/A
8100
rpm
10100
rpm
21305KEJW33
25
mm
62
mm
2.4409
in
17
mm
0.6693
in
1/12
8100
rpm
10100
rpm
21305KEJW33C3
25
mm
62
mm
2.4409
in
17
mm
0.6693
in
1/12
8100
rpm
10100
rpm
21306EJW33
30
mm
72
mm
2.8346
in
19
mm
0.7480
in
N/A
7200
rpm
8900
rpm
21306EJW33C2
30
mm
72
mm
2.8346
in
19
mm
0.7480
in
N/A
7200
rpm
8900
rpm
21306EJW33C3
30
mm
72
mm
2.8346
in
19
mm
0.7480
in
N/A
7200
rpm
8900
rpm
21306EJW33C3VSL609
30
mm
72
mm
2.8346
in
19
mm
0.7480
in
N/A
N/A
N/A
21306EJW33VSL609
30
mm
72
mm
2.8346
in
19
mm
0.7480
in
N/A
N/A
N/A
21306KEJW33
30
mm
72
mm
2.8346
in
19
mm
0.7480
in
1/12
7200
rpm
8900
rpm
21306KEJW33C3
30
mm
72
mm
2.8346
in
19
mm
0.7480
in
1/12
7200
rpm
8900
rpm
21307EJW33
35
mm
80
mm
3.1496
in
21
mm
0.8268
in
N/A
6400
rpm
7900
rpm
21307EJW33C2
35
mm
80
mm
3.1496
in
21
mm
0.8268
in
N/A
6400
rpm
7900
rpm
21307EJW33C3
35
mm
80
mm
3.1496
in
21
mm
0.8268
in
N/A
6400
rpm
7900
rpm
21307EJW33C4
35
mm
80
mm
3.1496
in
21
mm
0.8268
in
N/A
6400
rpm
7900
rpm
21307EJW33VSL609
35
mm
80
mm
3.1496
in
21
mm
0.8268
in
N/A
N/A
N/A
21307KEJW33
35
mm
80
mm
3.1496
in
21
mm
0.8268
in
1/12
6400
rpm
7900
rpm
21307KEJW33C3
35
mm
80
mm
3.1496
in
21
mm
0.8268
in
1/12
6400
rpm
7900
rpm
21308EJW33
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
N/A
5800
rpm
7100
rpm
21308EJW33C2
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
N/A
5800
rpm
7100
rpm
21308EJW33C3
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
N/A
5800
rpm
7100
rpm
21308EJW33C4
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
N/A
5800
rpm
7100
rpm
21308EJW33VSL609
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
N/A
N/A
N/A
Results 1 - 25 of 1000
1
2
3
4
5
»