Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
226 - 250 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Add To Cart
Request Quote
226 - 250 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »