All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Steel Cage > View Items  


This category has 1,481 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Steel Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 275 of 1000 « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22215KEJW841C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
1/12 3700 rpm 4600 rpm CAD Icon (for items table)
22216EJW33 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm CAD Icon (for items table)
22216EJW33C08C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm CAD Icon (for items table)
22216EJW33C2 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm CAD Icon (for items table)
22216EJW33C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm CAD Icon (for items table)
22216EJW33C3SLA 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm CAD Icon (for items table)
22216EJW33C3VSL609 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A N/A N/A CAD Icon (for items table)
22216EJW33C4 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm CAD Icon (for items table)
22216EJW33C5 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm CAD Icon (for items table)
22216EJW33VSL609 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A N/A N/A CAD Icon (for items table)
22216EJW841C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm CAD Icon (for items table)
22216EJW841C4 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
N/A 3500 rpm 4300 rpm CAD Icon (for items table)
22216KEJW33 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
1/12 3500 rpm 4300 rpm CAD Icon (for items table)
22216KEJW33C2 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
1/12 3500 rpm 4300 rpm CAD Icon (for items table)
22216KEJW33C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
1/12 3500 rpm 4300 rpm CAD Icon (for items table)
22216KEJW33C4 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
1/12 3500 rpm 4300 rpm CAD Icon (for items table)
22217EJW33 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm CAD Icon (for items table)
22217EJW33C2 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm CAD Icon (for items table)
22217EJW33C3 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm CAD Icon (for items table)
22217EJW33C3SLA 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm CAD Icon (for items table)
22217EJW33C3VSL609 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A N/A N/A CAD Icon (for items table)
22217EJW33C4 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm CAD Icon (for items table)
22217EJW33VSL609 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A N/A N/A CAD Icon (for items table)
22217EJW841 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
N/A 3400 rpm 4200 rpm CAD Icon (for items table)
22217KEJW33 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
1/12 3400 rpm 4200 rpm CAD Icon (for items table)
  Results 251 - 275 of 1000 « 11 12 13 14 15 »