All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Steel Cage
>
View Items
This category has 1,481 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Steel Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 276 - 300 of 1000
«
11
12
13
14
15
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
Bore_Taper
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
CAD
22217KEJW33C2
85
mm
150
mm
5.9055
in
36
mm
1.4173
in
1/12
3400
rpm
4200
rpm
22217KEJW33C3
85
mm
150
mm
5.9055
in
36
mm
1.4173
in
1/12
3400
rpm
4200
rpm
22217KEJW33C4
85
mm
150
mm
5.9055
in
36
mm
1.4173
in
1/12
3400
rpm
4200
rpm
22217KEJW841C3
85
mm
150
mm
5.9055
in
36
mm
1.4173
in
1/12
3400
rpm
4200
rpm
22218EJW33
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
N/A
3500
rpm
4300
rpm
22218EJW33C2
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
N/A
3500
rpm
4300
rpm
22218EJW33C3
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
N/A
3500
rpm
4300
rpm
22218EJW33C3SLA
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
N/A
3500
rpm
4300
rpm
22218EJW33C3VSL609
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
N/A
N/A
N/A
22218EJW33C4
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
N/A
3500
rpm
4300
rpm
22218EJW33C5
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
N/A
3500
rpm
4300
rpm
22218EJW33VSL609
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
N/A
N/A
N/A
22218EJW841C4
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
N/A
3500
rpm
4300
rpm
22218KEJW33
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
1/12
3500
rpm
4300
rpm
22218KEJW33C2
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
1/12
3500
rpm
4300
rpm
22218KEJW33C3
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
1/12
3500
rpm
4300
rpm
22218KEJW33C4
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
1/12
3500
rpm
4300
rpm
22218KEJW841C3
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
1/12
3500
rpm
4300
rpm
22219EJW33
95
mm
170
mm
6.6929
in
43
mm
1.6929
in
N/A
3200
rpm
3900
rpm
22219EJW33C2
95
mm
170
mm
6.6929
in
43
mm
1.6929
in
N/A
3200
rpm
3900
rpm
22219EJW33C3
95
mm
170
mm
6.6929
in
43
mm
1.6929
in
N/A
3200
rpm
3900
rpm
22219EJW33C3VSL609
95
mm
170
mm
6.6929
in
43
mm
1.6929
in
N/A
N/A
N/A
22219EJW33C4
95
mm
170
mm
6.6929
in
43
mm
1.6929
in
N/A
3200
rpm
3900
rpm
22219EJW33VSL609
95
mm
170
mm
6.6929
in
43
mm
1.6929
in
N/A
N/A
N/A
22219KEJW33
95
mm
170
mm
6.6929
in
43
mm
1.6929
in
1/12
3200
rpm
3900
rpm
Results 276 - 300 of 1000
«
11
12
13
14
15
»